Ball screw axis ELGD-BS-KF-WD

  • Reduced profile heights offer smaller installation dimensions for handling systems and applications that do not require such high feed forces
  • For applications requiring precision
  • High reliability and long service life
  • For high loads
  • 30% lighter, while rigidity and guide load capacity are still similar to the axis in the standard design
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems