Parallel gripper HPPR

The sturdy pneumatic parallel gripper HPPR is a robust T-slot gripper for demanding applications in industries such as machine building, battery production and the food industry. Variants with high force, spring support or different seals round off the portfolio.
  • Space-optimised parallel gripper for high forces and torques
  • Suitable for external and internal gripping
  • T-slot guide for absorbing extremely high torques and process forces
  • Gripper jaw guide protected by sealing air against dust
  • Variants: Gripping force backup normally open/normally closed, high force or dustproof
  • Sensors: Proximity switch or position transmitter for T- and C-slots and inductive sensor can be used
  • IP protection class up to IP64
  • Food grade grease NSFH1
  • Recommended for production plants for the manufacture of Li-ion batteries (F1A)
New

New product release