Bellows gripper DHEB

For gentle internal gripping of fragile workpieces, the bellows gripper DHEB clamps by adapting to their inner contour.
  • 11 sizes for gripping diameter from 8 to 85 mm
  • Direction of movement: bellows upwards or downwards
  • Different bellows materials: EPDM or silicone
  • Air connection on the side or from above
  • Optimised process sequence with increased quality: prevents the workpieces from being scratched
  • Additional reliability: optional sensing via proximity or position sensor
  • For gentle internal gripping of delicate workpieces