Radial gripper DHRS
The cost-effective standard gripper with higher gripping forces of up to 725 Nm effortlessly masters most gripping applications. It comes in different sizes, offers position sensing, optional gripping force backup and high torque loads.
- Lateral gripper jaw support for high torque loads
- Self-centring
- Internal fixed flow control
- Max. repetition accuracy
- Slotted guide
- Can be used as a double- and single-acting gripper
- Single-acting variant or with gripping force backup, normally closed (NC)
- Wide range of adaptation options on the drives