Angle gripper HGWM
The micro gripper for very tight installation spaces in sizes 8 and 12 and with a gripping torque of 11 ... 38 Ncm. Mounting either via clamping flange or male thread.
- Micro gripper: compact, handy design
- Versatile thanks to externally adaptable gripper fingers
- Single-acting gripper, optionally with open (NO) or closed (NC) gripper jaws
- Suitable for external and internal gripping
- Mounting options with clamping flange, with flange mounting, with Z-stroke compensation