Parallel gripper DHPS

The oval piston provides the standard gripper with a powerful grip in many application situations.
  • Sturdy and precise T-slot guidance of the gripper jaws
  • High gripping force and compact size
  • Max. repetition accuracy
  • Can be used as a double- and single-acting gripper
  • Single-acting variant or with gripping force backup, normally open (NO) or normally closed (NC)
  • Suitable for external and internal gripping
  • Wide range of adaptation options on the drives