Parallel gripper HPPH

The parallel gripper/valve combination HPPH was specially developed for human-robot collaboration and can be combined with many cobots or robots thanks to its universal robot interface. The low overall height with a low mass moment of inertia ensures high dynamics.
  • For safe human-robot collaboration up to 0.5 MPa
  • Gripper/valve combination with integrated sensors and low overall height
  • Reduces cycle times and saves up to 75% on compressed air compared to using individual components
  • TÜV certification for grippers with fingers to ISO 15066
  • Can be used with many different cobots and robots thanks to the mechanical robot interface to ISO 9409-1-50-4-M6
  • Gripping force backup for safe handling, even in emergency off mode
  • Versatile control via digital I/O (PNP/NPN) or IO-Link®
  • Sustainable in production thanks to reduced use of materials
  • Sustainable operation thanks to integrated control