Rotary indexing table DHTG
The indexing table with a choice of indexing, reversible direction of rotation and energy chain.
- For swivelling or separating tasks
- Sturdy mechanical system
- Easy planning and commissioning
- Rotary table diameters: 65, 90, 140, 220 mm
- Free control of rotational direction
- Sustainable thanks to extended life cycle and easier repairs