Planar surface gantry YXMF

High-speed system with very large rectangular working area. A real cost-saving alternative to conventional robotic systems that require 2x SCARA working space. Configure and order now in just three steps using the Handling Guide Online!
  • Small-scale or highly dynamic with parallel kinematic drive concept
  • Ready-to-install complete system including energy chain for cables or tubing as well as suitable motor and servo drive package
  • Based on the mechanics of the planar surface gantries EXCM and EXCH
  • High functionality, extremely compact, flat design and maximum coverage of the working area.
  • High-speed system with very large, rectangular working area
  • Cost-saving alternative to conventional robotic systems
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems