Position transmitter SDAC-MHS

Its compact design makes it ideal wherever space is limited: the position transmitter and programmable proximity switch with 2 switching outputs for a C-slot in one device. Programmable and with IO-Link®.
  • Measuring principle: magnetic Hall
  • Sensing range up to 35 mm
  • IO-Link®, 2 programmable switching outputs
  • Analogue output 0 ... 10 V
  • Very compact design makes the unit especially well suited to work with grippers, compact cylinders and any application in a tight space
  • LED status indicator
  • Cable length 0.3, 2.5 m
  • Suitable for round slot