Position transmitter SMAT-8M
The position transmitter SMAT is as small as a proximity switch, making it ideal of all applications where space is limited. This compact design opens up new areas of application. The position of the piston is transmitted as an analogue voltage signal.
- Measuring principle: magnetic Hall
- Sensing range up to 52 mm
- Analogue output 0 ... 10 V
- Very compact design makes the unit especially well suited to work with grippers, compact cylinders and any application in a tight space
- Insertable in the slot from above, screw-clamped
- LED status indicator
- Cable length 0.3 m
- Suitable for T-slot