Position sensor SRBS

Created for the semi-rotary drives DRVS and DSM, the position sensor SRBS-Q1/Q12 can be quickly screwed onto the drives as a sealed, encapsulated unit in a clean design. The switching points can be taught in at the push of a button and it's ready to go!
  • Used to detect rotation of the shaft on rotary drives DRVS and DSM
  • Simple and reliable operation using just one pushbutton directly on the device
  • Switching output 2x PNP or 2x NPN, switchable
  • Sensor can be quickly mounted without having to manually search for switching points