Rotary indexing table DHTG

The indexing table with a choice of indexing, reversible direction of rotation and energy chain.
  • For swivelling or separating tasks
  • Sturdy mechanical system
  • Easy planning and commissioning
  • Rotary table diameters: 65, 90, 140, 220 mm
  • Free control of rotational direction
  • Sustainable thanks to extended life cycle and easier repairs