Proportional-pressure regulator VPPM

The new dimension in the field of proportional-pressure regulators. Every application will have the right parameters simply by selecting the matching control characteristics from 3 presets at the push of a button. Reliable control is ensured thanks to a two-stage circuit with multi-sensor control.
  • Piloted pressure regulator
  • Multi-sensor control (cascade control)
  • Three default presets for fast commissioning
  • Integration in valve terminal MPA
  • User interface with LED displays, LCD display, adjustment/selection buttons
  • Integrated pressure sensor
  • Electrical connection via plug connector, round design, 8-pin, M12 or terminal linking
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems