Proportional-pressure regulator VEAB
High precision and dynamic response for compact pressure control at low flow rates and for pressure ranges from -1 bar to 6 bar. Ideal for many industries such as electronics and semiconductors, life science, textiles and battery production.
- Control vacuum and/or overpressure with a single valve
- Highly dynamic pressure control for low flow rates
- Maximum performance and optionally available with IO-Link® interface
- Available as an in-line valve or sub-base valve
- Additional IO-Link® features: customisable control parameters, diagnostics, 2-point calibration, etc.
- Silent operation and low heat generation
- Very short switching times
- Sustainable operation thanks to reduced pressure level and efficient control