Push-in fitting NPQH

The chemically nickel-plated, corrosion-resistant and reliable push-in fitting NPQH can be combined with a wide variety of tubing, making it truly versatile: food-safe, heat resistant to 150°C, and suitable for high pressures.
  • Solid-metal brass, chemically nickel-plated
  • High corrosion and chemical resistance
  • Highly resistant to temperatures and pressure
  • Food grade see www.festo.com/certificates/NPQH
  • Operating media compressed air, vacuum, water. Water as per the manufacturer's declaration, see www.festo.com/certificates/NPQH
  • Straight shape, L-shape, T-shape, Y-shape, push-in bulkhead connector