Proportional pressure regulator VPPL

Specially developed for higher pressures from 10 … 40 bar. As an individual device with threaded connections, the valve can be used in a variety of applications, for example in stretch blow moulding of PET bottles in the food and beverage industry or on tyre or brake test benches in the automotive industry.
  • For high-pressure applications
  • Directly actuated piston regulator
  • Available in three variants: flanged valve, flanged valve with external pilot air supply, in-line valve