Proportional pressure regulator VPPI
The directly actuated valve with integrated pressure compensation provides dynamic and precise regulation even with large nominal widths. An efficient moving-coil drive makes the VPPI highly dynamic, while a lower-order position controller ensures excellent stability. The full graphic display offers multiple setting options.
- Select between three predefined and one customer-specific controller preset
- With or without display
- Low-noise, flexible and highly dynamic
- Precise and stable changeover, rapid switching of setpoint by high-performance moving coil actuator
- Control via analogue current or voltage signal, digital pattern for adjustable setpoint values or pulse-width modulation signal
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems