Round cylinder, configurable DSNU-KP

Slim, round cylinder with fixed, adjustable or self-adjusting cushioning. The basic designs comply with ISO 6432, with variants based on that standard.
  • Piston rod can be clamped in any position
  • The piston rod can also be held for long periods with alternating loads, fluctuating operation pressure or loss of pressure
  • For position sensing