Limit switch box SRBE

With its "flameproof enclosure" type of ignition protection, the digital sensor box SRBE quickly detects the actual position of quarter turn actuators. It is ideally suited for use in potentially explosive areas and harsh ambient conditions.
  • The trip cams can be easily set without additional tools
  • Sturdy, corrosion-resistant design, ideal for use in harsh ambient conditions
  • Clearly visible 3D position indicator allows the current position of the quarter turn actuator to be quickly detected
  • With safety functions
  • To EU Explosion Protection Directive (ATEX)