Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.
  • Space-optimised servo drive for operating stepper motors, brushless DC motors (BLDC motors) and EC motors
  • Ideal for positioning tasks and point-to-point and interpolating motion solutions
  • The new multiprotocol variant (CMMT-...-MP) has all fieldbuses (PROFINET, EtherCAT®, EtherNet/IP, Modbus®) integrated in one servo drive hardware
  • A servo drive for direct fieldbus integration for controllers from the major manufacturers with associated function blocks
  • Integrated safety functions STO (safe torque off) - Cat 3, Ple / SIL 3 / SILCL 3 ensure safe operation
  • For extremely economical applications with low power requirements of 150 W at 24 V DC, 300 W at 48 V DC and a peak power of 800W
  • Energy recovery and energy management ensure sustainable operation and increased efficiency
  • Auto-tuning makes commissioning of rotary and linear motions easier
  • Very efficient for tasks with low power requirements
  • 50% more compact than the smallest servo drive CMMT-AS
  • Ideal for use with stepper motors such as the EMMB-ST and EMMT-ST, BLDC motors and EC motors
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
New

Product changes