Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.
  • One of the most compact servo drives on the market
  • Precise force, speed and position control
  • The new multiprotocol variant (CMMT-...-MP) has all fieldbuses (PROFINET, EtherCAT®, EtherNet/IP, Modbus®) integrated in one servo drive hardware
  • Auto-tuning supports easy commissioning and automatically optimises the control behaviour of rotary and linear motions
  • The latest generation of servo drive systems with optimised prices and sizes
  • Configure standard functional safety functions (STO, SBC) without software
  • Optimally with servo motor EMMT-AS
  • Universal applications
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
  • Extended functional safety functions (SS1, SS2, SLS, SOS, SMS,...) can be controlled via fieldbus or I/O with guided commissioning and validation
  • Sustainable operation thanks to efficient control