Servo motor EMMT-AS, EMMT-EC
The servo motor EMMT-AS for demanding and dynamic applications stands out because of its excellent controllability and path accuracy during positioning tasks, whilst the space-saving single-cable solution significantly reduces the installation work.
- Technology series for demanding positioning tasks
- A selection of 6 motor sizes in up to 4 lengths
- Brushless, permanently magnetized synchronous servo motor
- Digital absolute displacement encoder, single turn or multi-turn
- Reliable, highly dynamic, extremely precise
- Extremely low cogging torque – supports high synchronisation even at low rotational speeds
- One motor connection (OCP: one cable plug) - one connecting cable for supply and encoder, with rotatable plug
- Degree of protection IP67 (for motor housing and connection technology) and up to IP65 (on the motor shaft with shaft seal)
- Optionally with holding brake
- Optionally with absolute safety encoder, multi-turn
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems