Shock absorber DYSD

  • Hydraulic shock absorber with path-controlled flow control function
  • Especially for applications in the pressure chamber
  • Short cushioning stroke
  • Suitable for rotary drives
  • Maintenance-free
  • Rapidly increasing cushioning force curve
  • Through mounting thread
  • With fixed stop on the housing and hexagon socket for stroke adjustment
  • With additional return spring for compensation in the pressure chamber