Stepper motor EMMT-ST

Stepper motors with UL certification and sturdy connection technology, for applications with higher requirements for IP rating.
  • Motor in IP65 (IP40 for motor shaft)
  • Absolute encoder, single or multiturn (without battery)
  • 3 flange sizes MH: 0.25 Nm ... 9.4 Nm
  • Optionally with holding brake
  • Automatic motor detection via 'electronic rating plate' with motor correction table
  • Can be used in applications down to -15 °C
  • OCP cable (one cable plug) with solid M17 plug, can be rotated 310°
  • Cable length up to 25 m
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems