Vacuum gauge VAM, FVAM
Vacuum gauge to DIN EN 837-1 for front panel or in-line installation. With display range to -1 bar / -30 HG.
- Designs based on DIN EN 837-1, available with red-green range
- Pneumatic connection via R or G thread
- Double or single scale
- Display units bar, in Hg, psi