Valve terminal MPA-S with AS-Interface connection MPA-ASI

Valve terminal with connections in inches. Activation via AS-Interface.
  • Valve terminals for universal applications
  • High-performance valves in a sturdy metal housing
  • Metal linking
  • Two valve sizes can be combined
  • Excellent communication thanks to serial linking
  • Fieldbus interface via CPX
  • Max. 128 valves