Pinch valve VZQA
Normally closed or normally open? The choice is yours. With the pinch valve VZQA, you can control media flows such as granulate, fluids containing solids and highly viscous or abrasive media even better. The compact valve is quick to install, easy to clean and offers modular configuration.
- Modular design
- Quick and easy replacement of the diaphragm
- Sustainable thanks to extended life cycle and easier repairs
- For critical, abrasive and viscous media
- Easy-to-clean design
- Flow direction is freely selectable
- Versions with end-position sensing