Ball valve VZBD

The 2-way stainless-steel ball valve is the ideal partner for the pharmaceutical and cosmetics industry. Its seals are compliant with FDA standards and it has electropolished surfaces, long welded ends, or clamping sleeves.
  • Electropolished surfaces SFV4
  • PTFE seal with little dead space
  • The high-performance ball valve for the pharmaceutical and cosmetics industry
  • FDA-compliant seal to FDA 21 CFR 177.1550