Suction gripper, round ESG
With approximately 5000 variants, the ESG series offers a very comprehensive range of solutions. You can choose from different material properties, suction cup shapes, temperature ranges and retaining brackets.
- Modular system of suction cup holders and suction cups with over 2000 variants
- Optionally with angle compensator, height compensator, filter
- Suction cup shape round, in 5 designs
- 15 suction cup diameters
- Suction cup volume: 0.002 … 245 cm³
- Min. workpiece radius: 10 … 680 mm
- Vacuum connection: push-in connector or barbed fitting for plastic tubing, threaded connection