Vacuum generator OVEL

The small and lightweight OVEL is perfect for extremely dynamic, decentralised handling applications in the electronics industry. Commissioning and parameterisation are easy thanks to IO-Link®.
  • Low-cost, compact vacuum generator
  • Light weight
  • Various performance levels and vacuum types
  • Short switching times thanks to integrated solenoid valves
  • Quick, precise and safe placement of the workpiece via the ejector pulse
  • Easy assembly
  • Minimal installation costs
  • Sustainable operation thanks to reduced pressure level
  • RA1 version with robot connection, enables fast integration in lightweight robot environments