Round cylinder, configurable DSNU-KP
Slim, round cylinder with fixed, adjustable or self-adjusting cushioning. The basic designs comply with ISO 6432, with variants based on that standard.
- Piston rod can be clamped in any position
- The piston rod can also be held for long periods with alternating loads, fluctuating operation pressure or loss of pressure
- For position sensing