Fork light barrier SOOF
Fork sensors are through-beam sensors. This technique ensures optimal reliability and efficiency, providing safe detection with minimum installation work.
- Through-beam sensor with minimal installation effort
- Design: polymer or metal
- Sturdy housing: high shock and vibration resistance
- Degree of protection IP67
- Electrical connection via M8x1 plug connector, 3-pin
- LED indicators