Cantilever system YXCE
- Extremely compact 3D system with attractive price/performance ratio
- Self-supporting Y-axis enables freely accessible working area with few interfering contours
- For horizontal installation position
- For simple assembly tasks and small parts handling in the electronics industry
- Ideal for use in line assembly processes or desktop applications
- Flexible working area due to scalable strokes in the X and Y directions
- Ready-to-install complete system including energy chain for cables or tubing as well as suitable motor and servo drive package