Quarter turn actuator DFPD-E
Der DFPD E ist der effiziente Schwenkantrieb für Standardanwendungen mit kompaktem Design, reduziertem Luftverbrauch und maximaler Flexibilität in der Integration.
- Up to 20 % lower air consumption for increased energy efficiency
- Compact and lightweight design
- Optimised for standard applications
- Reliable gear rack-pinion technology for precise motion
- Flexible installation options and various sizes available
- Operating pressure up to 8 bar for a variety of applications