Pneumatic fittings

Pneumatic fittings, also called compressed air connectors or fittings, are an important component in pneumatic connection technology: there is a matching fitting for every pneumatic tube. At Festo you will find fittings ranging from pure plastic fittings to stainless steel fittings for maximum corrosion resistance and chemical resistance. Discover the optimum compressed air fittings suitable for your applications — including pneumatic fittings for actuators such as valves, grippers, and cylinders.

You can find more products in our category: Pneumatic connection technology

Choose the right fitting for your air supply

In practice, fitting selection is less about “a connector” and more about air supply fittings that match your tubing, media and installation method. Pick the correct combination and you reduce leaks, pressure drop and rework.

Typical applications include:

  • General machine build: pneumatic air connectors for standard O.D. tubing
  • Flexible routing: pneumatic hose connector options for fast changes and maintenance
  • Air preparation assemblies: service unit fittings and fittings for pneumatic service units for clean, compact layouts
  • Cylinder connections: pneumatic cylinder fittings, including fittings for double acting cylinder applications where both ports must seal reliably

Pneumatic fittings from Festo

Whether push-in, barbed, threaded or click fittings: Festo offers you a wide range of products for the secure connection of pneumatic tubing. What's special about Festo: our range is characterized by the typical system solution concept. In recent years, it has been pushed ahead both on tubing and fittings, with considerable effort going into ensuring application-specific tubing/fitting combinations that are optimally harmonized.

You will find suitable pneumatic tubing in our category: Pneumatic tubing

Quick pick: which fitting type fits your job?

Push-in fittings

Pneumatic push-in fittings, also known as push fittings, are the standard on the pneumatic fittings market and are the most widely used. They are characterized by the easy release function for the tube, i.e. by actuating a releasing ring. These compressed air connectors are used with the standard O.D. tubing that is commonly available on the market.

Push-in fittings

Barbed fittings

Pneumatic barbed fittings are, historically speaking, the predecessor of push-in fittings. Standard I.D. tubing is inserted via a nipple here. With the CK variant, a bulkhead quick connector, a union nut provides additional mechanical protection.

Barbed fittings

螺纹接头

螺纹接头是一种连接元件,用于在现有螺纹上形成新的螺纹。 因此,气管无法直接连接到这些接头上,而是需要使用堵头、弯头、环形接头以及转接件进行连接。 如果需要在气缸接口处改变流向,气缸安装中常用的选择是 L 型接头。

螺纹接头

插接式螺纹接头

我们的气动插接式螺纹接头完全由塑料制成,不含任何金属成分。 此外,该接头配备获专利的释放机构,在市场上独树一帜。 如果您想单手快速、轻松地安装气管,那么插接式螺纹接头是个不错的选择。

卡口式接头

用于锂电池生产的 Festo 快插接头

不采用主要成分为铜锌镍的金属。例外情况:钢铁中所含的镍、镀铬表面、印刷电路板、电缆、电气插头和线圈。

完成安装

如果您需要订购接头,那么意味着您正在完成设备的组装或更换管路。 请确保您备有全套元件:
• 与管型匹配的压缩空气接头(外径与内径)
• 在需要快速断开管路的情况下,应使用兼容的气管连接件
• 气源处理装置配件/气源处理装置接头
• 适用于执行器和气缸:气缸接头及其他适用于执行器的气动接头,尺寸与您的气管相匹配
• 如果您需要选购气管接头,请选择与气管材质和直径相匹配的接头。