ISO cylinder DSBF-C-63-500-PPVA-N3-R

1776054

GTIN: 4052568247232

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends