ISO cylinder DSBF-C-100-40-PPVA-N3-R

1782254

GTIN: 4052568247997

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
40 mm
Cushioning
Pneumatic cushioning, adjustable at both ends