ISO cylinder DSBC-125-25-PPSA-N3
1804661
GTIN: 4052568248611
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



