Spiral plastic tubing PPS-6-7,5-1/4-BL

19796

GTIN: 4052568113506

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
7.8 mm
Inside diameter
6.2 mm
Working length
7.5 m
Temperature-dependent operating pressure
-0.95 bar - 17.2 bar
Ambient temperature
-30 °C - 80 °C