Spiral plastic tubing PPS

The thermally and mechanically highly resilient, hydrolysis-resistant spiral plastic tubing PPS is supplied ready for connection, with two swivel fittings and captive sealing rings OL.
  • Polyamide, brass, galvanised steel
  • Pre-assembled with 2 rotatable connectors and captive sealing rings OL
  • Highly resistant to microbes
  • Operating medium: compressed air, vacuum