ISO cylinder DSBC-80-50-D3-PPSA-N3
3656858
GTIN: 4052568272173
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




