ISO cylinder DSBC-40-50-D3-PPVA-N3

3660619

GTIN: 4052568273187

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends