Motor controller CMMB-AS-02

5105642

GTIN: 4052568419882

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current
3 A
Nominal operating voltage AC
230 V
Phases of nominal operating voltage
Single phase
Controller nominal output
200 VA