Motor controller CMMB-AS

Highly compact motor controller CMMB-AS with Pulse-Train technology for simple positioning tasks. Commissioning and set-up are quick and straightforward, directly on the device or conveniently via software, supported with the auto-tuning function.
  • Digital single-turn absolute encoder
  • Full integration of all components for the controller and power section, including RS232 and pulse direction interface
  • 32 positioning records, 8 acceleration profiles