Filter regulator LFR-N1/2-D-16-O-MIDI-T3-EX4

5271807

GTIN: 4052568422592

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
1/2 NPT
Standard nominal flow rate (standardised to DIN 1343)
1760 l/min
Pressure regulation range
0.5 bar - 16 bar
Grade of filtration
40 µm