Filter regulator LFR

Der robuste Filterregler LFR-...-EX4: Zuverlässige Leistung und hohe Beständigkeit für den Einsatz in korrosiven Außenumgebungen
  • Sturdy thanks to full metal design
  • High corrosion resistance (corrosion resistance class CRC 3 to Festo standard 940 070) and chemical resistance
  • Ambient temperature -40 ... +80 °C
  • Resistant to UV radiation and corrosive environments
  • With or without pressure gauge
  • Reliable manual drain
  • Energy efficient: excellent leakage values
  • Attractive price
  • To EU Explosion Protection Directive (ATEX)
  • Size: Midi