Linear/swivel clamp CLR-63-50-R-P-A-K11-R8

535508

GTIN: 4052568169190

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
1682 N
Clamping stroke
50 mm
Swivel angle
90 deg +/-2 deg