Heavy-duty tubing PAN-R-8X1,5-SI

541676

GTIN: 4052568050603

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
8 mm
Inside diameter
5 mm
Temperature-dependent operating pressure
-0.95 bar - 35 bar
Ambient temperature
-30 °C - 80 °C