Standard pneumatic tubing
Home
Products
Tubes, fittings, plugs and cables
Pneumatic connection technology
Pneumatic tubing
Standard pneumatic tubing
PAN-R
Heavy-duty tubing PAN-R
The heavy-duty tubing PAN-R is powerful within pressure ranges of up to 20 bar.
Polyamide
For applications with high pressure ranges
Highly resistant to microbes
Operating medium: compressed air, vacuum
Downloads
Product information